Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AN25

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AN25

General Information

  • Extended Product Type:
    AN25
  • Product ID:
    2TKA160027G1
  • EAN:
    6410011527252
  • Catalog Description:
    AN25 Inlet M25
  • Long Description:
    Inlet AN25 is equipped with locking device which prevents conduit disconnection. The conduit can be unfastened by twisting it. The inlet can be used both in mounting boxes and in junction boxes. Made of halogen free material (IEC/61249-2-21).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Accessories for Plastic Flush Mounted Boxes » Inlets

Ordering

  • E-Number (Sweden):
    1422344
  • EAN:
    6410011527252
  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    39174000

Dimensions

  • Product Net Width:
    0.029 m
  • Product Net Height:
    0.032 m
  • Product Net Depth / Length:
    0.028 m
  • Product Net Weight:
    0.0066 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    0.058 m
  • Package Level 1 Height:
    0.23 m
  • Package Level 1 Depth / Length:
    0.395 m
  • Package Level 1 Gross Weight:
    0.673 kg
  • Package Level 1 EAN:
    6410011527252
  • Package Level 2 Units:
    crate 500 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.23 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    3.695 kg
  • Package Level 2 EAN:
    6410011527252
  • Package Level 3 Units:
    pallet (lift) 16000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    134.44 kg

Additional Information

  • Product Main Type:
    Piping materials
  • Product Name:
    Inlet M25

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 6:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds