You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: K-AP6001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

K-AP6001

General Information

  • Extended Product Type:
    K-AP6001
  • Product ID:
    AP6001
  • EAN:
    8015646605795
  • Catalog Description:
    K-AP6001 Main Distribution Board, 35 mm x 35 mm x 600 mm
  • Long Description:
    depth adjuster w=600mm

Technical

  • Suitable For:
    ArTu M Monobloc Structures, ArTu K Modular Structures, SR2 Enclosures
  • Suitable for Product Class:
    SR2
    SRX
  • Accessory Type:
    Depth adapter
  • Product Type:
    57730073020

Environmental

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    600 mm
  • Product Net Weight:
    0,199 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.035 m
  • Package Level 1 Height:
    0.035 m
  • Package Level 1 Depth / Length:
    0.600 m
  • Package Level 1 Gross Weight:
    0,2 kg
  • Package Level 1 EAN:
    8015646605795

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000261 - Enclosure/switchgear cabinet (empty)
  • ETIM 8:
    EC000261 - Enclosure/cabinet (empty)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.1 : 27180101
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links