Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AU8.73

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AU8.73

General Information

  • Extended Product Type:
    AU8.73
  • Product ID:
    2TKA003967G1
  • EAN:
    6438199000435
  • Catalog Description:
    AU8.73 Junction box
  • Long Description:
    The AU8 junction box is 73 mm high and has eight inlets for Ø 20 conduits. Two of the Ø 20 inlets are equipped with removable reducers for adjusting them to fit Ø 16 conduits. The box also has knock-outs for 4 side inlets and 4 bottom inlets. In wall installation the box can be attached with a AS13 support. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Technical

  • Application:
    None
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    8
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    8
  • Design:
    Cable junction box
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Model Number:
    Single
  • Color:
    White

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    b39897f2-48d5-41c2-aadd-2f88c220c882 Finland (FI)

Dimensions

  • Product Net Width:
    0.135 m
  • Product Net Height:
    0.073 m
  • Product Net Depth / Length:
    135 mm
  • Product Net Weight:
    0.12 kg

Container Information

  • Package Level 1 Units:
    box 40 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.305 m
  • Package Level 1 Depth / Length:
    0.48 m
  • Package Level 1 Gross Weight:
    5 kg
  • Package Level 1 EAN:
    6438199000435
  • Package Level 3 Units:
    pallet (lift) 600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    75 kg

Ordering

  • Minimum Order Quantity:
    40 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Finland):
    1152100
  • E-Number (Sweden):
    1422012
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds