Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: K-BP0634

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

K-BP0634

General Information

  • Extended Product Type:
    K-BP0634
  • Product ID:
    BP0634
  • EAN:
    8015646618900
  • Catalog Description:
    K-BP0634 Main Distribution Board
  • Long Description:
    n.2 scalar busbars 250-630A

Technical

  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board
  • Product Type:
    58810081050

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC008001D0203

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    0.593 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.140 m
  • Package Level 1 Height:
    0.050 m
  • Package Level 1 Depth / Length:
    0.230 m
  • Package Level 1 Gross Weight:
    0.624 kg
  • Package Level 1 EAN:
    8015646618900

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000261 - Enclosure/switchgear cabinet (empty)
  • ETIM 8:
    EC000261 - Enclosure/cabinet (empty)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.1 : 27180101
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds