You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-BR0250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-BR0250

General Information

  • Extended Product Type:
    IS2-BR0250
  • Product ID:
    BR0250
  • EAN:
    8015646619129
  • Catalog Description:
    IS2-BR0250 Main Distribution Board
  • Long Description:
    n.2 flat bars 250A

Technical

  • Suitable For:
    ArTu L Modular Structures, ArTu M Monobloc Structures, ArTu K Modular Structures, IS2 Enclosures for Automation
  • Suitable for Product Class:
    Main Distribution Board, Cabinet, Control and Automation Board
  • Product Type:
    58810081060
  • Material:
    Flat Copper
  • Remarks:
    ETIM

Environmental

Dimensions

  • Product Net Width:
    15 mm
  • Product Net Height:
    1750 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    1.270 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.015 m
  • Package Level 1 Height:
    1.750 m
  • Package Level 1 Depth / Length:
    0.010 m
  • Package Level 1 Gross Weight:
    1.300 kg
  • Package Level 1 EAN:
    8015646619129

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    74071000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001522 - Busbar
  • ETIM 8:
    EC001522 - Busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    74071000
  • eClass:
    V11.1 : 27370303
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links