Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: BSKPVS800-57B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

BSKPVS800-57B

General Information

  • Product ID:
    BSKPVS800-57B
  • ABB Type Designation:
    Basic Spare Part Kit PVS800-57B
  • Catalog Description:
    Basic Spare Part Kit PVS800-57B, IEC

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000031336
Modbus adapter FSCA-01 1 piece
3AUA0000109935
BAMU-11; Auxiliary measurement unit 1 piece
3AYN10005019
FAN W2E143-AA0993, 220V, 50/60Hz 2 piece
68264766
Protection Switch S 201-K6; Protection Switch S 201-K6 1 piece
68286689
Fuse OFAA 000GG 40, 40A, 690V; Fuse OFAA 000GG 40, 40A, 690V, IEC000 2 piece
68298962
HRC fuse link OFAA000GG63; HRC FUSE LINK, OFAA000GG63, 63A, 690V, IEC000 2 piece

Additional Information

  • ABB Type Designation:
    Basic Spare Part Kit PVS800-57B
  • Country of Origin:
    India (IN)
  • Customs Tariff Number:
    85049091
  • Invoice Description:
    Basic Spare Part Kit PVS800-57B, IEC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Basic Spare Part Kit PVS800-57B
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Nelamangala, India
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links