Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCA0011931P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCA0011931P0001

General Information

  • Product ID:
    DCA0011931P0001
  • ABB Type Designation:
    SKKT106/16E
  • Catalog Description:
    SKKT106/16E; THYR-THYR-MODUL SKKT 106/16E GEN.

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
DCS501B0100-41
DC Converters DCS501 2-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0100-51
DC Converters DCS501 2-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0140-41
DC Converters DCS501 2-Q, 125A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0140-51
DC Converters DCS501 2-Q, 125A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0100-41
DC Converters DCS502 4-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0100-51
DC Converters DCS502 4-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0140-41
DC Converters DCS502 4-Q, 140A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0140-51
DC Converters DCS502 4-Q, 140A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0100-41
DC Converters DCS601 2-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0100-51
DC Converters DCS601 2-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0140-41
DC Converters DCS601 2-Q, 125A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0140-51
DC Converters DCS601 2-Q, 125A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0100-41
DC Converters DCS602 4-Q, 100A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0100-51
DC Converters DCS602 4-Q, 100A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0140-41
DC Converters DCS602 4-Q, 140A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0140-51
DC Converters DCS602 4-Q, 140A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    Slovakia (SK)
  • Customs Tariff Number:
    85413000
  • Invoice Description:
    THYR-THYR-MODUL SKKT 106/16E GEN.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.48 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYR-THYR-MODUL SKKT 106/16E GEN.

Classifications

  • UNSPSC:
    32111700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links