Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCS800-S02-0820-04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCS800-S02-0820-04

General Information

  • Product ID:
    DCS800-S02-0820-04
  • ABB Type Designation:
    DCS800-S02-0820-04
  • Catalog Description:
    DC Converter ;
    Typecode: DCS800-S02-0820-04;

    Voltage : 400 V;
    Current : 820 A;
    Double bridge / driving and breaking;
    incl. DCS800 Pan

Parts & Services

Identifier Description Qty Unit Of Measure
3ADC550015P0002
RES_150W_10K; RES 150W 10K +-10% D3/D4 1 piece
3ADT751008P0002
CURRENT-TRANSFORMER-4500:1-120; CURRENT TRANSFORMER 4500:1, 1200A, 1 piece
3ADC770010P0006
170M6163; FUSE 170M6163 - 900A/660V 1 piece
3ADC770032P0025
KTK-25; FUSE KTK25A 600V 1 piece
3ADC340091R0001
VVZF-70-16 IO7; THYR-DIOD-MODUL VVZF70-16, 3P 1 piece
3ADT313900R1501
SDCS-CON-4-COAT-ROHS; SDCS-CON-4 COAT-ROHS CONTROL BOARD 1 piece

Additional Information

  • ABB Type Designation:
    DCS800-S02-0820-04
  • CN8:
    85044082
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85044082
  • Frame Size:
    D4
  • Gross Weight:
    38 kg
  • Invoice Description:
    DC Converter ;
    Typecode: DCS800-S02-0820-04;

    Voltage : 400 V;
    Current : 820 A;
    Double bridge / driving and breaking;
    incl. DCS800 Pan
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Product Name:
    DCS800 DC Converter Module
  • Product Net Depth / Length:
    345 mm
  • Product Net Height:
    644 mm
  • Product Net Width:
    270 mm
  • Product Type:
    DCS800
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Ladenburg, Germany
    Menden, Germany
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
  • UNSPSC:
    39121007
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • EPLAN Data Portal Status:
    Available and EDS Compliant
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links