Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCS800-S02-2050-10L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCS800-S02-2050-10L

General Information

  • Product ID:
    DCS800-S02-2050-10L
  • ABB Type Designation:
    DCS800-S02-2050-10L
  • Catalog Description:
    DC Converter ;
    Typecode: DCS800-S02-2050-10L;

    Voltage : 990 V;
    Current : 2050 A;
    Double bridge / driving and breaking;
    incl. DCS800 P

Parts & Services

Identifier Description Qty Unit Of Measure
3ADT751007P0001
PWS XXX FOR D7 4000:1 / 5KA; CURRENT TRANSFORMER 5kA, 4000 1 piece
3BSE004939R1012
SDCS-PIN-48-SD; SDCS-PIN48-SD PULSE TRANSFORMER BOARD 1 piece
3ADC340082P0001
5STP18H3600; THYRISTOR 5STP18H3600 1 piece
3ADT313900R1501
SDCS-CON-4-COAT-ROHS; SDCS-CON-4 COAT-ROHS CONTROL BOARD 1 piece
3ADT200005R0001
SDCS-DSL-4; SDCS-DSL-4 Serial Communication board 1 piece
3ADT220090R0006
SDCS-PIN-51-COAT; SDCS-PIN-51-COAT MEASUREMENT CARD 1 piece

Additional Information

  • ABB Type Designation:
    DCS800-S02-2050-10L
  • CN8:
    85044082
  • Country of Origin:
    Germany (DE)
    Poland (PL)
  • Customs Tariff Number:
    85044082
  • Frame Size:
    D7
  • Gross Weight:
    315 kg
  • Invoice Description:
    DC Converter ;
    Typecode: DCS800-S02-2050-10L;

    Voltage : 990 V;
    Current : 2050 A;
    Double bridge / driving and breaking;
    incl. DCS800 P
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Product Name:
    DCS800 DC Converter Module
  • Product Net Depth / Length:
    570 mm
  • Product Net Height:
    1750 mm
  • Product Net Width:
    760 mm
  • Product Type:
    DCS800
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Ladenburg, Germany
    Menden, Germany
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Singapore, Singapore
    Tokyo, Japan
    Beijing, China
  • UNSPSC:
    39121007
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • EPLAN Data Portal Status:
    Available and EDS Compliant
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links