Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCT880-W02-0035-04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCT880-W02-0035-04

General Information

  • Global Commercial Alias:
    DCT880-W02-0035-04
  • Product ID:
    3ADT218525S0221
  • ABB Type Designation:
    DCT880-W02-0035-04
  • Catalog Description:
    Thyristor power controller
    Type:DCT880-W02-0035-04-0

    Voltage:2x110V to 400VAC
    Legs:2
    Current:35A
    Weight:11kg
  • Long Description:
    Thyristor power controller
    Type:DCT880-W02-0035-04-0

    Voltage:2x110V to 400VAC
    Legs:2
    Current:35A
    Weight:11kg

Ordering

  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85365003
  • Invoice Description:
    Thyristor power controller
    Type:DCT880-W02-0035-04-0

    Voltage:2x110V to 400VAC
    Legs:2
    Current:35A
    Weight:11kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    11 kg
  • Product Net Depth / Length:
    215 mm
  • Product Net Height:
    370 mm
  • Product Net Width:
    270 mm

Technical

  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP00
  • Operating Humidity (RHamb):
    5…95_%$
  • Frequency (f):
    50 Hz
    60 Hz
  • Frame Size:
    T1
  • Analog Inputs:
    3
  • Analog Outputs:
    2

Additional Information

  • Product Name:
    DCT880 AC Controller

Classifications

  • ETIM 8:
    EC011564 - Thyristor power controller
  • ETIM 9:
    EC011564 - Thyristor power controller
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links