Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCT880-W02-0160-04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCT880-W02-0160-04

General Information

  • Product ID:
    DCT880-W02-0160-04
  • ABB Type Designation:
    DCT880-W02-0160-04
  • Catalog Description:
    Thyristor power controller
    Type:DCT880-W02-0160-04-0

    Voltage:2x110V to 400VAC
    Legs:2
    Current:160A
    Weight:16kg

Parts & Services

Identifier Description Qty Unit Of Measure
3ADT693685R0002
CABLES T2; CABLE SET T2 1 piece
3ADT730004R0009
Semiconductor fuse 1x 250A/660V B; Fuse UR 250A / 660V 1 piece
3ADT786242R0001
DCT880 Memory unit with firmware; DCT880 Memory unit with firmware 1 piece
3ADT631137P0001
Converter Cover D1-D2; Converter Cover D1-D2 1 piece
3ADT220168R0001
Control Panel Set ACS-AP-I, DCx880; Control Panel Set ACS-AP-I, DCx880 1 piece
3ADC550023P0001
RESISTOR-165W-12K; RES 150W 12K +-10% F1/F2 1 piece
3ADT693685R0001
CABLES T1/2; CABLE SET T1/2 1 piece
3ADT629047R0001
FRONTCOVER DCT880 T1/T2; FRONT COVER DCT880 T1,T2 COMPLETE 1 piece
3ADT629044P0001
COVER DCT880; COVER DCT880 1 piece

Additional Information

  • ABB Type Designation:
    DCT880-W02-0160-04
  • CN8:
    85365003
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85365003
  • Frame Size:
    Undefined
  • Gross Weight:
    16 kg
  • Invoice Description:
    Thyristor power controller
    Type:DCT880-W02-0160-04-0

    Voltage:2x110V to 400VAC
    Legs:2
    Current:160A
    Weight:16kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    DCT880 AC Controller
  • Product Net Depth / Length:
    271 mm
  • Product Net Height:
    370 mm
  • Product Net Width:
    270 mm
  • Product Type:
    DCT880
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Singapore, Singapore
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • EPLAN Data Portal Status:
    Available and EDS Compliant
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links