Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCT880-W03-0325-04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCT880-W03-0325-04

General Information

  • Global Commercial Alias:
    DCT880-W03-0325-04
  • Product ID:
    3ADT218527S0311
  • ABB Type Designation:
    DCT880-W03-0325-04
  • Catalog Description:
    Thyristor power controller
    Type:DCT880-W03-0325-04-0

    Voltage:3x110V to 400VAC
    Legs:3
    Current:325A
    Weight:25kg
  • Long Description:
    Thyristor power controller
    Type:DCT880-W03-0325-04-0

    Voltage:3x110V to 400VAC
    Legs:3
    Current:325A
    Weight:25kg

Additional Information

  • ABB Type Designation:
    DCT880-W03-0325-04
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85365003
  • Frame Size:
    T3
  • Global Commercial Alias:
    DCT880-W03-0325-04
  • Gross Weight:
    25 kg
  • Invoice Description:
    Thyristor power controller
    Type:DCT880-W03-0325-04-0

    Voltage:3x110V to 400VAC
    Legs:3
    Current:325A
    Weight:25kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    DCT880 AC Controller
  • Product Net Depth / Length:
    317 mm
  • Product Net Height:
    459 mm
  • Product Net Weight:
    25 kg
  • Product Net Width:
    270 mm
  • Product Type:
    DCT880
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    DCT880-W03-0325-04
  • Stocked At (Warehouses):
    Ladenburg, Germany
    Singapore, Singapore
  • EPLAN Data Portal Status:
    Available but Not EDS Compliant
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links