Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: IS2-EA2062

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

IS2-EA2062

General Information

  • Extended Product Type:
    IS2-EA2062
  • Product ID:
    EA2062
  • EAN:
    8015646705433
  • Catalog Description:
    IS2-EA2062 Control and Automation Board
  • Long Description:
    Partial height mounting plate 600x200mm(WxH)

Technical

  • Standards:
    See code for structure
  • Product Name:
    Control and Automation Board
  • Suitable For:
    AM2 Cabinets
    IS2 Enclosures for Automation
    C2 Consolle - IP55
  • Suitable for Product Class:
    Control and Automation Board
  • Product Type:
    5B5B30B320
  • Material:
    Galvanized Steel sheet
  • Remarks:
    ETIM

Environmental

Dimensions

  • Product Net Width:
    600 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    600 mm
  • Product Net Weight:
    2.910 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.205 m
  • Package Level 1 Height:
    0.030 m
  • Package Level 1 Depth / Length:
    0.500 m
  • Package Level 1 Gross Weight:
    2.970 kg
  • Package Level 1 EAN:
    8015646705433

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC000213 - Mounting plate for distribution board
  • ETIM 7:
    EC000213 - Mounting plate for distribution board
  • ETIM 8:
    EC000213 - Mounting plate for distribution board
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds