Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ED139P4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ED139P4

General Information

  • Extended Product Type:
    ED139P4
  • Product ID:
    2CPX062604R9999
  • EAN:
    4011617626046
  • Catalog Description:
    ED139P4 Interior fitting system, 88 mm x 16 mm x 34.5 mm
  • Long Description:
    Cover bracket, 88 mm high, for mounting (inserting, turning) on EDF and WR profile rails, as well as for latching a partition wall on; to be used when installing devices at greater depths or with busbar systems; packaging unit — 4 pieces.

Technical

  • Accessory Type:
    cover
  • Enclosure Type:
    Interior fitting system
  • Material:
    Plastic
  • DIN Place Units:
    0
  • Meter Boards:
    0
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    88 mm
  • Product Net Depth / Length:
    34.5 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    0.052 kg
  • Package Level 1 EAN:
    4011617626046

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    39269097
  • eClass:
    V11.0 : 27182807
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds