Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-EF8061

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-EF8061

General Information

  • Extended Product Type:
    IS2-EF8061
  • Product ID:
    EF8061
  • EAN:
    8015646676641
  • Catalog Description:
    IS2-EF8061 Control and Automation Board
  • Long Description:
    Built-up Cable entry flanges 800x600mm (HxD)

Technical

  • Standards:
    See code for structure
  • Suitable For:
    IS2 Enclosures for Automation
  • Suitable for Product Class:
    Control and Automation Board
  • Design:
    Blind
  • Product Type:
    5B5B30B310
  • Material:
    Galvanized Steel sheet
  • Remarks:
    ETIM

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC804013D0209

Dimensions

  • Product Net Width:
    199 mm
  • Product Net Height:
    800 mm
  • Product Net Depth / Length:
    600 mm
  • Product Net Weight:
    3.630 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.199 m
  • Package Level 1 Height:
    0.020 m
  • Package Level 1 Depth / Length:
    0.600 m
  • Package Level 1 Gross Weight:
    3.710 kg
  • Package Level 1 EAN:
    8015646676641

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000211 - Gland plate for small distribution boards/switchgear cabinets
  • ETIM 8:
    EC000211 - Gland plate for enclosure/cabinet
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27142421
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds