Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: IS2-EH5082K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IS2-EH5082K

General Information

  • Extended Product Type:
    IS2-EH5082K
  • Product ID:
    EH5082K
  • EAN:
    8015646746870
  • Catalog Description:
    IS2-EH5082K Control and Automation Board
  • Long Description:
    Blind panel W=800mm H=500mm

Technical

  • Standards:
    See code for structure
  • Suitable For:
    AM2 Cabinets
    IS2 Enclosures for Automation
  • Suitable for Product Class:
    Control and Automation Board
  • Accessory Type:
    12. Modular apparatus
  • Product Type:
    5B5B30B370
  • Surface Finishing:
    Orange Peel, RAL 7035
  • Door Surface Finishing:
    Opaque
  • Material:
    Pickled steel sheet
  • Options Provided:
    8. Blind panels
  • Remarks:
    ETIM
  • RAL Number:
    RAL 7035 - Light Grey

Material Compliance

  • RoHS Information:
    1STC860065
  • RoHS Date:
    20140108

Environmental

Dimensions

  • Product Net Width:
    689.5 mm
  • Product Net Height:
    499 mm
  • Product Net Depth / Length:
    12.7 mm
  • Product Net Weight:
    3.760 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    3.760 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links