Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-EK6080KN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-EK6080KN

General Information

  • Extended Product Type:
    IS2-EK6080KN
  • Product ID:
    EK6080KN
  • EAN:
    8015646773661
  • Catalog Description:
    IS2-EK6080KN Control and Automation Board
  • Long Description:
    Base/top 600x800mm WxD

Technical

  • Standards:
    See code for structure
  • Sub-Function 3:
    Top/Bottom
  • Suitable For:
    IS2 Enclosures for Automation
  • Suitable for Product Class:
    Control and Automation Board
  • Maximum Load Capacity:
    40 kg
  • Product Type:
    5B5B20B210
  • Surface Finishing:
    Orange Peel, RAL 7035
  • Material:
    Pickled steel sheet
  • Remarks:
    ETIM

Environmental

Dimensions

  • Product Net Width:
    594 mm
  • Product Net Height:
    335.5 mm
  • Product Net Depth / Length:
    594 mm
  • Product Net Weight:
    34.06 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    620.000 mm
  • Package Level 1 Height:
    310.000 mm
  • Package Level 1 Depth / Length:
    860.000 mm
  • Package Level 1 Gross Weight:
    34.760 kg
  • Package Level 1 EAN:
    8015646773661

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000744 - Top-/floor cover element (enclosure/switchgear cabinet)
  • ETIM 8:
    EC000744 - Top-/floor element (enclosure/cabinet)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27182405
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds