Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EOT32U3S4-P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

EOT32U3S4-P

General Information

  • Extended Product Type:
    EOT32U3S4-P
  • Product ID:
    1SCA022823R7870
  • EAN:
    6417019282312
  • Catalog Description:
    EOT32U3S4-P Enclosed Disconnect Switch
  • Long Description:
    Enclosed Switch Disconnector, 3-p. Max. Horse power rating at three phase 480V 20HP. General purpose current rating 40A. Stainless steel enclosure, NEMA Type 4/4X Watertight, Pistol handle. Interlocked cover. Defeatable interlocking.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Mexico (MX)

Popular Downloads

Dimensions

  • Product Net Width:
    134.1 mm
    5.28 in
  • Product Net Height:
    215.9 mm
    8.5 in
  • Product Net Depth / Length:
    83.3 mm
    3.28 in
  • Product Net Weight:
    2.1 kg
    4.63 lb

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 40 A
    (690 V) 40 A
  • Rated Operational Current AC-23A (Ie):
    (690 V) 23 A
    (690 V) 380415V12 A
  • Conventional Thermal Current (Ithe):
    40 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 0.71 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 0.5 kA
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Position of Line Terminals:
    Top In - Bottom Out
  • Standards:
    IEC 60947-1, -3 / UL 508
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75...10 mm²
    Screw Clamp / PE Terminal 1pcs, 0.5…16 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    Blank / Blank
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Type:
    NEMA Type 4/4X Watertight
  • Enclosure Material:
    Stainless steel
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    acc. IEC 60947-1 0.8 N·m
  • Mechanical Durability:
    20000

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V
  • Ampere Rating:
    40 A
  • Horsepower Rating UL/CSA:
    (220 ... 240 V AC) Three Phase 10 Hp
    (480 V AC) 20 Hp
    (600 V AC) 25 Hp
  • Tightening Torque:
    acc. IEC 60947-1 0.8 N·m
  • Tightening Torque UL/CSA:
    Main Circuit 7 in·lb

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    165 mm
  • Package Level 1 Depth / Length:
    227 mm
  • Package Level 1 Height:
    142 mm
  • Package Level 1 Gross Weight:
    2.1 kg
    4.63 lb
  • Package Level 1 EAN:
    6417019282312

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • UNSPSC:
    39122233
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds