Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: IS2-ER8050K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IS2-ER8050K

General Information

  • Extended Product Type:
    IS2-ER8050K
  • Product ID:
    ER8050K
  • EAN:
    8015646746221
  • Catalog Description:
    IS2-ER8050K Control and Automation Board
  • Long Description:
    Top container for cable connection 800x500mm (WxD)

Technical

  • Standards:
    See code for structure
  • Sub-Function 3:
    Cable trough
  • Suitable For:
    IS2 Enclosures for Automation
  • Suitable for Product Class:
    Control and Automation Board
  • Accessory Type:
    10. Cable container
  • Product Type:
    5B5B30B392
  • Surface Finishing:
    Orange Peel, RAL 7035
  • Material:
    Pickled steel sheet
  • Options Provided:
    2. Top container for cable connetion
  • Remarks:
    ETIM

Material Compliance

  • RoHS Information:
    1STC860065
  • RoHS Date:
    20140108

Environmental

Dimensions

  • Product Net Width:
    505 mm
  • Product Net Height:
    800 mm
  • Product Net Depth / Length:
    0.500 mm
  • Product Net Weight:
    23.250 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    23.730 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002620 - Components for installation (enclosure/cabinet)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27182811
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links