Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE008373R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    Processor Unit, Exchange
  • Product Type:
    Central_Unit
  • Technical Information:
    PM510V08 Processor Module Exchange
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required

Ordering

  • Customs Tariff Number:
    8537109199

Dimensions

  • Product Net Depth / Length:
    291 mm
  • Product Net Height:
    300 mm
  • Product Net Width:
    30 mm
  • Product Net Weight:
    0.875 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links