Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE020510R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE020510R1

General Information

  • Product ID:
    EXC3BSE020510R1
  • ABB Type Designation:
    DO801 Exchange
  • Catalog Description:
    DO801 Digital Output 16ch.

Categories

Show All...

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE020510R1
DO801 Digital Output 24V 16 ch 1 piece

Additional Information

  • Medium Description:
    Digital Output 16ch. 24V d.c.
  • Product Type:
    I-O_Module
  • Technical Information:
    DO801 Digital Output 16ch. 24V d.c. 0.5A. Exchange
    Note! If non-warranty order. We propose a new unit.
    p/n: 3BSE020510R1

    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.

Ordering

  • Customs Tariff Number:
    8538909999

Dimensions

  • Product Net Weight:
    0.25 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links