Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE020520R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE020520R1

General Information

  • Product ID:
    EXC3BSE020520R1
  • ABB Type Designation:
    CI810B Exchange
  • Catalog Description:
    CI810B AF100 Field Communication

Categories

Show All...

Additional Information

  • Medium Description:
    AF100 Field Communication
  • Product Type:
    Communication_Module
  • Technical Information:
    Exchange CI810B AF100 Field Communication Interface
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.

Ordering

  • Customs Tariff Number:
    8517620000

Dimensions

  • Product Net Depth / Length:
    87 mm
  • Product Net Height:
    250 mm
  • Product Net Width:
    158 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links