You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC

General Information

  • Extended Product Type:
    WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC
  • Product ID:
    FPTN372726R1001
  • EAN:
    3471522121912
  • Catalog Description:
    WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC Mechanical Latching Unit
  • Long Description:
    WB75-A 24V 50Hz / 24-28V 60Hz / 24V DC Mechanical Latching Unit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    39 mm
  • Product Net Height:
    81 mm
  • Product Net Weight:
    0.12 kg

Technical

  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 60 V·A
    Average Pull-in Value 50 Hz 90 V·A
    Average Pull-in Value 60 Hz 90 V·A
  • Connecting Capacity:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Mechanical Durability:
    1 million
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 V
    60 Hz 24 ... 28 V
    DC Operation 24 V
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Suitable For:
    A9
    A12
    A16
    A26
    A30
    A40
    A45
    A50
    A63
    A75
    A95
    A110
    AL9
    AL9Z
    AL12
    AL12Z
    AL16
    AL16Z
    AL26
    AL30
    AL40
    AE45
    AE50
    AE63
    AE75
    GA75
    GAE75
    UA16
    UA26
    UA30
    UA50
    UA63
    UA75
    N22E
    N31E
    N40E
    NL22E
    NLZ22E
    NL31E
    NLZ31E
    NL40E
    NLZ40E
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
    AX50
    AX65
    AX80
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    45 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    3471522121912
  • Package Level 2 Units:
    box 90 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Gross Weight:
    10.8 kg

Classifications

  • eClass:
    V11.1 : 27371392
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links