Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ARTU L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ARTU L

General Information

  • Extended Product Type:
    ARTU L
  • Product ID:
    GD1520
  • EAN:
    8015646617033
  • Catalog Description:
    ARTU L Cabinet, 150 mm x 460 mm x 110 mm
  • Long Description:
    DIN rail kit (alluminium) (24DIN) W=600mm

Technical

  • Suitable For:
    ArTu L Modular Structures
    IS2 Enclosures for Automation
  • Suitable for Product Class:
    Cabinet
    Control and Automation Board
  • Model Number:
    Special profile
  • Accessory Type:
    12. Modular apparatus
  • Shape:
    None
  • Surface Finishing:
    Untreated
  • Material:
    Aluminium
  • Options Provided:
    5. Din rail kit on back plate

Material Compliance

  • RoHS Information:
    9AKK108467A5062
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20210420
  • REACH Declaration:
    1STE000078
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    460 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    110 mm
  • Product Net Weight:
    0.000 kg
  • Thickness:
    1 mm

Ordering

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.75 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001285 - Mounting rail
  • ETIM 9:
    EC001285 - Mounting rail
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27400602
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links