You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: C011-120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

C011-120

General Information

  • Extended Product Type:
    C011-120
  • Product ID:
    GHC0110003R0006
  • EAN:
    4013614085987
  • Catalog Description:
    PTC Temperature sensor C011-120 grey-grey, 3pcs.
  • Long Description:
    Temperature sensor C011-120, in accordance to DIN44081, grey - grey, 120°C

Ordering

  • EAN:
    4013614085987
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85332100

Popular Downloads

Dimensions

  • Product Net Width:
    4 mm
  • Product Net Height:
    4 mm
  • Product Net Depth / Length:
    520 mm
  • Product Net Weight:
    0.011 kg

Technical

  • Function:
    PTC temperature sensor
  • Sub-Function:
    PTC sensor (single) acc. to DIN44081
  • Measuring Range:
    120 °C
  • Time Range:
    none
  • Output:
    none

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    103 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Height:
    4 mm
  • Package Level 1 Gross Weight:
    0.018 kg
  • Package Level 1 EAN:
    4013614085987

Classifications

  • Object Classification Code:
    B
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links