You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESB-PLK40/63

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ESB-PLK40/63

General Information

  • Extended Product Type:
    ESB-PLK40/63
  • Product ID:
    GHE3401903R0001
  • EAN:
    4013614085277
  • Catalog Description:
    ESB-PLK40/63 Sealing Cover
  • Long Description:
    The ESB-PLK40/63 Sealing Cover is a protective cover to protect the ESB40, ESB63 or EN40 against
    accidental contact.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Height:
    23.5 mm
  • Product Net Weight:
    0.003 kg

Technical

  • Product Name:
    Sealing Cover
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Suitable For:
    ESB40
    ESB63
    EN40
    ESB40..N
    ESB63..N
    EN40..N
  • Suitable for Product Class:
    Installation Contactors

Environmental

  • Ambient Air Temperature:
    Storage -40 ... +75 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    10 mm
  • Package Level 1 Height:
    165 mm
  • Package Level 1 Gross Weight:
    0.035 kg
  • Package Level 1 EAN:
    4013614420931
  • Package Level 1 Units:
    10 piece

Classifications

  • ETIM 4:
    EC001653 - Installation contactor for distribution board
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39121529
  • E-Number (Finland):
    3881089
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links