Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SZ-BP1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SZ-BP1

General Information

  • Extended Product Type:
    SZ-BP1
  • Product ID:
    GHL5301904R0001
  • EAN:
    4012233060504
  • Catalog Description:
    SZ-BP1 Terminals and Installation Material
  • Long Description:
    BP 1 BLANKING PLATE

Technical

  • Accessory Type:
    Adapter plate
  • Accessories Available:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Weight:
    0.033 kg

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Gross Weight:
    3.435 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • E-Number (Finland):
    3219964
  • E-Number (Sweden):
    2170380
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8547 20 00
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds