Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MRS/W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MRS/W

General Information

  • Extended Product Type:
    MRS/W
  • Product ID:
    GHQ3201972R0001
  • EAN:
    4016779506601
  • Catalog Description:
    MRS/W Magnet Reed Contact Set, white
  • Long Description:
    For opening surveillance of windows and doors, complete for bolting or drilling. Contents: 1 magnet, 1 reed contact with 4.0 m connection cable LIYY 4 x 0.14 mm², 2 housings, 2 spacer plates, 2 flanges and 4 antimagnetic fixing screws.

Ordering

  • EAN:
    4016779506601
  • Customs Tariff Number:
    85364110
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961823003

Dimensions

  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    35 mm
  • Product Net Weight:
    0.082 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    4016779506601
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Technical

  • Mounting Type:
    Built-in Installation
    Built-on

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001761 - Opening detector for intrusion detection system
  • ETIM 8:
    EC001761 - Opening detector for intrusion detection system
  • eClass:
    V7.0 : 27399209
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds