You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LL/S 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LL/S 1.1

General Information

  • Extended Product Type:
    LL/S 1.1
  • Product ID:
    GHQ6050053R0001
  • EAN:
    4016779392105
  • Catalog Description:
    LL/S1.1 Optical Fibre Interface, MDRC
  • Long Description:
    The device is used to couple two sections of an bus line using an optical fibre link. Ideal for bridging longer distances or to avoid having to implement lightning and overvoltage protection when laying cables between buildings. Two devices are needed to complete a transmission link.

Technical

  • Input Voltage (Uin):
    24 V DC
  • Power Loss:
    0 W
  • Communication Interface:
    Optical fiber
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Mounting Type:
    DIN-Rail
  • Software Updateable:
    No
  • Integrated Webserver:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    76 mm
  • Product Net Weight:
    0.243 kg
  • Size:
    4

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    142 mm
  • Package Level 1 Height:
    86 mm
  • Package Level 1 Depth / Length:
    106 mm
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 EAN:
    4016779392105

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2818984
  • E-Number (Sweden):
    1750090
  • E-Number (Switzerland):
    405830115
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links