You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BUSKLEMME

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BUSKLEMME

General Information

  • Extended Product Type:
    BUSKLEMME
  • Product ID:
    GHQ6301901R0001
  • EAN:
    4012233802302
  • Catalog Description:
    BUSKLEMME Bus Connection Terminal, 50 Pieces
  • Long Description:
    For connecting bus devices to the ABB i-bus® EIB as well as for looping through or branching the bus cable.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC503011D0201
  • Power Loss:
    0 W
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Accessory
  • Manual Operation:
    No
  • Number of Batteries:
    0
  • Terminal Type:
    Bus Connection

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    9AKK107492A1906
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    12.4 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.002 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 9:
    EC000635 - Connection-/branching terminal for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8547 20 00
  • UNSPSC:
    39121432
  • eClass:
    V11.0 : 27143105
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links