Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BUSKLEMME

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BUSKLEMME

General Information

  • Extended Product Type:
    BUSKLEMME
  • Product ID:
    GHQ6301901R0001
  • EAN:
    4012233802302
  • Catalog Description:
    BUSKLEMME Bus Connection Terminal, 50 Pieces
  • Long Description:
    For connecting bus devices to the ABB i-bus® EIB as well as for looping through or branching the bus cable.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Connection and Wiring » Connection Terminals and Accessories

Ordering

  • EAN:
    4012233802302
  • Customs Tariff Number:
    85472000
  • Minimum Order Quantity:
    50 piece
  • E-Number (Switzerland):
    157890614
  • E-Number (Finland):
    2815283
  • E-Number (Sweden):
    1750074

Dimensions

  • Product Net Depth / Length:
    10 mm
  • Product Net Height:
    12.4 mm
  • Product Net Width:
    10 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    bag 50 piece
  • Package Level 1 EAN:
    4012233802302
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Width:
    10 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Accessory

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    No declaration needed

Classifications

  • ETIM 5:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 6:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 7:
    EC000635 - Connection-/branching terminal for bus system
  • eClass:
    V11.0 : 27143105
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121432
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds