You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VB/K100.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VB/K100.1

General Information

  • Extended Product Type:
    VB/K100.1
  • Product ID:
    GHQ6301908R0003
  • EAN:
    4016779501033
  • Catalog Description:
    VB/K100.1 Wiring Jumper, horizontal, 100 mm
  • Long Description:
    For the interconnection of devices with a bus connection terminal. The vertical and horizontal versions are matched to typical wiring applications.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC503017D0202
  • Power Loss:
    0 W
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Cable
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Terminal Type:
    Bus Connection

Environmental

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    7 mm
  • Product Net Depth / Length:
    7 mm
  • Product Net Weight:
    0.01 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 9:
    EC000635 - Connection-/branching terminal for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8544 49 93
  • UNSPSC:
    39121441
  • eClass:
    V11.0 : 27143105
  • IDEA Granular Category Code (IGCC):
    4661 >> Electrical jumper cable
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links