You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: US/E 1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

US/E 1

General Information

  • Extended Product Type:
    US/E 1
  • Product ID:
    GHQ6310009R0001
  • EAN:
    4016779005708
  • Catalog Description:
    US/E1 Connection Terminal with Surge Arrester
  • Long Description:
    For connecting bus devices as well as for looping through or branching the bus cable. In blue as bus connecting terminal with surge protector.

Technical

  • Power Loss:
    0 W
  • Compatible Bus Systems:
    KNX (TP)
  • Mounting Type:
    Built-in Installation
  • Color:
    blue
  • Number of Batteries:
    0
  • Terminal Type:
    Bus Connection

Environmental

  • RoHS Status:
    No declaration needed
  • SCIP:
    cc41f7d5-61e5-40b4-a624-9915bd5b369a Germany (DE)

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    12.4 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.01 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    4016779005708

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815192
  • E-Number (Sweden):
    1750072
  • E-Number (Switzerland):
    405920005
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 8:
    EC000635 - Connection-/branching terminal for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    39121432
  • eClass:
    V11.0 : 27143105
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links