Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: IG/S1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IG/S1.1

General Information

  • Extended Product Type:
    IG/S1.1
  • Product ID:
    GHQ6310067R0111
  • EAN:
    4016779580052
  • Catalog Description:
    IG/S1.1 IP Gateway, MDRC
  • Long Description:
    The IP Gateway IG/S is the interface between EIB / KNX installations and IP networks. It can also be used as a fast Line- or Area-Coupler. Together with the iETS the IG/S allows EIB/KNX devices to be programmed via LAN.

Installation

Technical

Material Compliance

Dimensions

  • Product Net Weight:
    0.33 kg
  • Size:
    6

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000816 - WLAN access point
  • eClass:
    V11.0 : 19170212
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links