Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S2C-DH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S2C-DH

General Information

  • Extended Product Type:
    S2C-DH
  • Product ID:
    GHS2001901R0003
  • EAN:
    4016779579605
  • Catalog Description:
    S2C-DH - Mechanical Accessories
  • Long Description:
    S2C-DH Rotary operating mechanism

Ordering

  • EAN:
    4016779579605
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    34 mm
  • Product Net Depth / Length:
    106 mm
  • Product Net Weight:
    0.141 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    39 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.173 kg
  • Package Level 1 EAN:
    4016779579605
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    16 kg
  • Package Level 2 EAN:
    4016779946087

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    S2C - Compact
  • Product Name:
    Mechanical Accessories

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000229 - Handle for power circuit breaker
  • ETIM 5:
    EC000229 - Handle for power circuit breaker
  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27370414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds