Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KA27S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

KA27S

General Information

  • Extended Product Type:
    KA27S
  • Product ID:
    GHS2101934R0001
  • ABB Type Designation:
    TERMINAL COVER KA 27S
  • EAN:
    4012233136407
  • Catalog Description:
    KA27S Terminals and Installation Material
  • Long Description:
    KA 27S TERMINAL COVER

Technical

  • ABB Type Designation:
    TERMINAL COVER KA 27S

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    14 mm
  • Product Net Height:
    122 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    0.024 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    39 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.255 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3217937
  • E-Number (Sweden):
    2170011
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27143502
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds