Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: GHSN640010P0003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

GHSN640010P0003

General Information

  • Product ID:
    GHSN640010P0003
  • ABB Type Designation:
    KTK-15
  • Catalog Description:
    KTK-15; FUSE F15A, 600V

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218333R1001
DCS401.0610. 2; DCS401.0610. 2 REV.B.3 Fan supply1 1 piece
3ADT218333R1002
DCS401.0740. 2; DCS401.0740. 2 REV.B.3 115V Fan su 1 piece
3ADT218333R1003
DCS401.0900. 2; DCS401.0900. 2 REV.B.3 115V fan su 1 piece
3ADT218333R1101
DCS402.0680. 2; DCS402.0680. 2 REV.B.3 115V fan su 1 piece
3ADT218333R1102
DCS402.0820. 2; DCS402.0820. 2 REV.B.3 115V fan su 1 piece
3ADT218333R1103
DCS402.1000. 2; DCS402.1000. 2 REV.B.3 115V fan su 1 piece
3ADT218355R0001
DC Rectifier
Typecode:DCS401.0020.P4

Voltage:400V
Current:20A
incl. DCS400 Panel
incl. line choke ND401-ND413,fuses,holder
1 piece
3ADT218355R0002
DC Rectifier ;
Typecode: DCS401.0045.P4;

Voltage : 400 V;
Current : 45 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line cho
1 piece
3ADT218355R0003
DC Rectifier ;
Typecode: DCS401.0065.P4;

Voltage : 400 V;
Current : 65 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line cho
1 piece
3ADT218355R0004
DC Rectifier ;
Typecode: DCS401.0090.P4;

Voltage : 400 V;
Current : 90 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line cho
1 piece
3ADT218355R0005
DC Rectifier ;
Typecode: DCS401.0125.P4;

Voltage : 400 V;
Current : 125 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0006
DC Rectifier ;
Typecode: DCS401.0180.P4;

Voltage : 400 V;
Current : 180 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0007
DC Rectifier ;
Typecode: DCS401.0230.P4;

Voltage : 400 V;
Current : 230 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0008
DC Rectifier ;
Typecode: DCS401.0315.P4;

Voltage : 400 V;
Current : 315 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0009
DC Rectifier ;
Typecode: DCS401.0405.P4;

Voltage : 400 V;
Current : 405 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0010
DC Rectifier ;
Typecode: DCS401.0500.P4;

Voltage : 400 V;
Current : 500 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0013
DC Rectifier ;
Typecode: DCS401.0610.52.P4;

Voltage : 400 V;
Current : 610 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line
1 piece
3ADT218355R0014
DC Rectifier ;
Typecode: DCS401.0740.52.P4;

Voltage : 400 V;
Current : 740 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line
1 piece
3ADT218355R0016
DC Rectifier ;
Typecode: DCS401.0900.52.P4;

Voltage : 400 V;
Current : 900 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line
1 piece
3ADT218355R0101
DC Converter
Typecode:DCS402.0025.P4

Voltage:400V
Current:25A
incl. DCS400 Panel
incl. line choke ND401-ND413,fuses,holder
1 piece
3ADT218355R0102
DC Converter ;
Typecode: DCS402.0050.P4;

Voltage : 400 V;
Current : 50 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0103
DC Converter ;
Typecode: DCS402.0075.P4;

Voltage : 400 V;
Current : 75 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0104
DC Converter ;
Typecode: DCS402.0100.P4;

Voltage : 400 V;
Current : 100 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0105
DC Converter ;
Typecode: DCS402.0140.P4;

Voltage : 400 V;
Current : 140 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0106
DCS402.0200.P4; DC Converter ;
Typecode: DCS402.0200.P4;

Voltage : 400 V;
Current : 200 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0107
DC Converter ;
Typecode: DCS402.0260.P4;

Voltage : 400 V;
Current : 260 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0108
DC Converter ;
Typecode: DCS402.0350.P4;

Voltage : 400 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0109
DC Converter ;
Typecode: DCS402.0450.P4;

Voltage : 400 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0110
DC Converter ;
Typecode: DCS402.0550.P4;

Voltage : 400 V;
Current : 540 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0113
DC Converter ;
Typecode: DCS402.0680.52.P4;

Voltage : 400 V;
Current : 680 A;
Double bridge / driving and breaking;
incl. DCS400 Pane
1 piece
3ADT218355R0114
DC Converter ;
Typecode: DCS402.0820.52.P4;

Voltage : 400 V;
Current : 820 A;
Double bridge / driving and breaking;
incl. DCS400 Pane
1 piece
3ADT218355R0116
DC Converter ;
Typecode: DCS402.1000.52.P4;

Voltage : 400 V;
Current : 1000 A;
Double bridge / driving and breaking;
incl. DCS400 Pan
1 piece

Ordering

  • Country of Origin:
    Germany (DE)
    Mexico (MX)
    Denmark (DK)
  • Customs Tariff Number:
    85361050
  • Invoice Description:
    FUSE F15A, 600V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.23 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    FUSE F15A, 600V

Classifications

  • UNSPSC:
    39121600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links