Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RV4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RV4

General Information

  • Extended Product Type:
    RV4
  • Product ID:
    GHV0360504R0024
  • EAN:
    4016779512244
  • Catalog Description:
    RV4 - Terminals and Installation Material
  • Long Description:
    RV 4 connecting device

Ordering

  • EAN:
    4016779512244
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444995

Dimensions

  • Product Net Weight:
    0.114 kg

Container Information

  • Package Level 1 Units:
    25 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    2.998 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    Connecting Wires
  • Product Name:
    Terminals and Installation Material

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds