You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SZ-PSB52N

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SZ-PSB52N

General Information

  • Extended Product Type:
    SZ-PSB52N
  • Product ID:
    GHV0360874R0030
  • EAN:
    4012233549306
  • Catalog Description:
    SZ-PSB52N Busbar
  • Long Description:
    SZ-PSB 52N BUS BAR

Technical

  • Rated Operational Voltage:
    690 V
    Maximum 690 V
  • Voltage Protection Level ( Up):
    4.5 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    25 kA
  • Rated Uninterrupted Current (Iu):
    80 A
  • Pitch:
    44698.0
  • Number of Poles:
    48
  • Number of Phases:
    3
  • Number of Mountable Devices:
    16
  • Accessory Type:
    Busbar
  • Connection Type:
    Pin
  • Rated Cross-Section:
    16 mm²

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK108468A1264
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    15.8 mm
  • Product Net Height:
    31 mm
  • Product Net Depth / Length:
    1023 mm
  • Product Net Weight:
    0.615 kg

Ordering

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Gross Weight:
    6.515 kg
  • E-Number (Sweden):
    2102691

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000215 - Phase busbar
  • ETIM 9:
    EC000215 - Phase busbar
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39121117
  • eClass:
    V11.0 : 27371306
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links