Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SZ-KS16/12N

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SZ-KS16/12N

General Information

  • Extended Product Type:
    SZ-KS16/12N
  • Product ID:
    GHV0360875R0035
  • EAN:
    4012233555505
  • Catalog Description:
    SZ-KS16/12N Busbar
  • Long Description:
    SZ-KS 16/12 N BUS BAR

Technical

  • Rated Operational Voltage:
    400 V
  • Voltage Protection Level ( Up):
    4.5 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    25 kA
  • Rated Uninterrupted Current (Iu):
    80 A
  • Pitch:
    44698.0
  • Number of Poles:
    12
  • Number of Phases:
    1
  • Number of Mountable Devices:
    12
  • Accessory Type:
    Busbar
  • Connection Type:
    Pin
  • Rated Cross-Section:
    16 mm²

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Depth / Length:
    204 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Length:
    204 mm

Container Information

  • Package Level 1 Units:
    30 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    1.3 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27371306
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds