Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SAK12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SAK12

General Information

  • Extended Product Type:
    SAK12
  • Product ID:
    GHV9240001V0012
  • EAN:
    4013232744945
  • Catalog Description:
    SAK12 Sealed Lead Acid Battery, 12 V DC, 12 Ah
  • Long Description:
    12 V DC, 12 Ah Sealed lead acid battery for power backup in connection with a uninterruptible power supply or security system

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501022D0201
  • Rated Voltage (Ur):
    12 V
  • Output Voltage (Uout):
    12 V DC
  • Power Loss:
    0 W
  • Number of Digital Inputs:
    0
  • Manual Operation:
    No
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Portable
  • Battery Weight:
    4.2 kg
  • Number of Batteries:
    1
  • Application Function:
    Safety and Security

Material Compliance

  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    -20 ... 50 °C

Dimensions

  • Product Net Width:
    152 mm
  • Product Net Height:
    98 mm
  • Product Net Depth / Length:
    98 mm
  • Product Net Weight:
    4.225 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000357 - Rechargeable battery
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27050403
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links