You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SA1E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SA1E

General Information

  • Extended Product Type:
    SA1E
  • Product ID:
    GJF1101903R0004
  • EAN:
    4012233587902
  • Catalog Description:
    SA1E Terminals and Installation Material
  • Long Description:
    SA 1E Adaptor for padlock with crossbar section 6mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    21 mm
  • Product Net Depth / Length:
    16 mm
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    16 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    4012233587902

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    83016000
  • E-Number (Finland):
    3217940
  • Country of Origin:
    Indonesia (ID)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8301 60 00
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links