Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CAF6-11E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CAF6-11E

General Information

  • Extended Product Type:
    CAF6-11E
  • Product ID:
    GJL1201330R0002
  • EAN:
    4013614148361
  • Catalog Description:
    CAF6-11E Auxiliary Contact - 0 NO - 0 NC - Screw Terminals
  • Long Description:
    The CAF6-11E is an auxiliary contact for front mounting with 2 auxiliary contact and screw terminals.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    47.5 mm
  • Product Net Height:
    29 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.02 kg

Technical

  • Rated Operational Voltage:
    Auxiliary Circuit 690 V AC
    Auxiliary Circuit 250 V DC
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    2
  • Degree of Protection:
    IP20
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.1 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    0
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit 6 A
  • Product Name:
    Auxiliary Contact
  • Suitable For:
    B6-40-00
    BC6-40-00
    B7-40-00
    BC7-40-00
    VB6-40-00
    VBC6-40-00
    VB7-40-00
    VBC7-40-00
    VB6A-40-00
    VBC6A-40-00
    VB7A-40-00
    VBC7A-40-00
  • Suitable for Product Class:
    Mini Contactors

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V AC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
  • Contact Rating UL/CSA:
    A600

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations:
    5g 5 ... 150 Hz

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006525
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    115 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    4013614412233
  • Package Level 1 Units:
    box 10 piece

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC000041 - Auxiliary contact block
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121522
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • E-Number (Finland):
    3709096
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links