You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BSM6-30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

BSM6-30

General Information

  • Extended Product Type:
    BSM6-30
  • Product ID:
    GJL1201908R0001
  • EAN:
    4013614140631
  • Catalog Description:
    BSM6-30 Connecting Link
  • Long Description:
    The BSM6-30 reversing connecting link is used to connect the main poles of two 3-pole contactors
    mounted side by side. The BSM6-30 reversing connecting link is made up of 1 insulated upstream and 1 insulated downstream connections and suitable for all VB6/VB7 mini reversing contactors. The connector ensures a quick and safe connection of the contacts.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    53 mm
  • Product Net Height:
    17 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.01 kg

Technical

  • Rated Insulation Voltage (Ui):
    690 V
  • Product Name:
    Connecting Link
  • Suitable For:
    VB6
    VBC6
    VB6A
    VBC6A
    VB7
    VBC7
    VB7A
    VBC7A
  • Suitable for Product Class:
    Mini Contactors

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    5 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Gross Weight:
    0.105 kg
  • Package Level 1 EAN:
    4013614140631
  • Package Level 1 Units:
    10 piece
  • Package Level 2 EAN:
    4013614412448

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links