Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: B7S-30-01-1.7-71

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

B7S-30-01-1.7-71

General Information

  • Extended Product Type:
    B7S-30-01-1.7-71
  • Product ID:
    GJL1313001R7011
  • EAN:
    4013614187889
  • Catalog Description:
    B7S-30-01-1.7-71 Mini Contactor 24VDC, 1.7W
  • Long Description:
    The B7S-30-01 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Due to the low coil consumption, this device can be directly controlled by a PLC. Further features are the noiseless and hum-free coil, the integrated protective circuit with diodes and additional overvoltage protection, a switch position indication and the integrated possibility for rail or wall mounting. Auxiliary contacts,

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Mini Contactors

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    52.5 mm
  • Product Net Height:
    57.5 mm
  • Product Net Depth / Length:
    46.5 mm
  • Product Net Weight:
    0.175 kg

Technical

  • Number of Poles:
    3
  • Mini Contactor Type:
    Interface Mini Contactor
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V AC
    Auxiliary Circuit 250 V DC
    Main Circuit 690 V AC
    Main Circuit 220 V DC
  • Rated Frequency (f):
    Control Circuit DC
    Main Circuit 60 Hz
    Main Circuit 50 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
    acc. to UL/CSA 600 V
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Rated Operational Current AC-1 (Ie):
    (220 / 240 V) 40 °C 20 A
    (220 / 240 V) 55 °C 16 A
    (380 / 440 V) 40 °C 20 A
    (380 / 440 V) 55 °C 16 A
    (690 V) 40 °C 6 A
    (690 V) 55 °C 6 A
  • Rated Operational Power AC-3 (Pe):
    (230 V) Three Phase 3 kW
    (400 V) Three Phase 5.5 kW
    (500 V) Three Phase 5.5 kW
    (690 V) Three Phase, NO 3 kW
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 96 A
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    0
  • Rated Operational Current AC-15 (Ie):
    (24 V) 4 A
    (120 V) 4 A
    (500 V) 2 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2.5 A
    (110 V) 0.7 A
    (220 / 240 V) 0.4 A
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 20 A
  • Rated Control Circuit Voltage (Uc):
    24 V DC
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) for DC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
  • Degree of Protection:
    Auxiliary Circuit Terminals IP20
    Control Circuit Terminals IP20
    Main Circuit Terminals IP20
  • Mechanical Durability:
    10000000 cycle
  • Minimum Switching Capacity:
    Auxiliary Circuit 17 V
    Auxiliary Circuit 5 mA
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-15) 600 cycles per hour
    (AC-3) 600 cycles per hour
    (DC-1) 600 cycles per hour
    (DC-13) 600 cycles per hour
    (DC-3) 600 cycles per hour
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
    Main Circuit 9 mm
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.1 N·m
    Control Circuit 0.8 ... 1.1 N·m
    Main Circuit 0.8 ... 1.1 N·m
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Power Loss:
    at Rated Operating Conditions per Pole 2 W
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1
  • Remarks:
    No CA6 or CAF6 mountable

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Full Load Amps Motor Use:
    (115 V AC) Single Phase 13.8 A
    (200 V AC) Three Phase 7.8 A
    (220 ... 240 V AC) Three Phase 9.6 A
    (230 V AC) Single Phase 10 A
    (440 ... 480 V AC) Three Phase 7.6 A
    (550 ... 600 V AC) Three Phase 6.1 A
  • Horsepower Rating UL/CSA:
    (115 V AC) Single Phase 0.75 Hp
    (200 V AC) Three Phase 2 Hp
    (220 ... 240 V AC) Three Phase 3 Hp
    (230 V AC) Single Phase 1.5 Hp
    (440 ... 480 V AC) Three Phase 5 Hp
    (550 ... 600 V AC) Three Phase 5 Hp
  • General Use Rating UL/CSA:
    (600 V AC) 16 A
  • Connecting Capacity Main Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
    Control Circuit 7 in·lb
    Main Circuit 7 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 5 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    1.82 kg
  • Package Level 1 EAN:
    4013614418365

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds