You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ArTu K-KY1605

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ArTu K-KY1605

General Information

  • Extended Product Type:
    ArTu K-KY1605
  • Product ID:
    KY1605
  • EAN:
    8015646769763
  • Catalog Description:
    ArTu K-KY1605 Main Distribution Board
  • Long Description:
    Kit XT1 3/4p Horizontal Fixed Rotary Handle200x600-K

Technical

  • Suitable For:
    ArTu K Modular Structures
  • Suitable for Product Class:
    Main Distribution Board
  • Product Type:
    57710071140

Environmental

  • RoHS Status:
    No declaration needed
  • Environmental Information:
    1STC008001D0204

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    600 mm
  • Product Net Weight:
    3.25 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    200.000 mm
  • Package Level 1 Height:
    50.000 mm
  • Package Level 1 Depth / Length:
    600.000 mm
  • Package Level 1 Gross Weight:
    3.75 kg
  • Package Level 1 EAN:
    8015646769763

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000261 - Enclosure/switchgear cabinet (empty)
  • ETIM 8:
    EC000261 - Enclosure/cabinet (empty)
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.1 : 27180101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links