Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBS324

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MBS324

General Information

  • Extended Product Type:
    MBS324
  • Product ID:
    2CPX041739R9999
  • EAN:
    4011617417392
  • Catalog Description:
    MBS324 Busbar system horizontal 300 mm x 750 mm x 225 mm , 000 , 3
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for Busbar system horizontal, Grid unit 2 GU = 300 mm, panel width 3 = 750 mm, 72 Space units, unequipped for the installation of , for busbar system 5-pole, Busbar alignment: horizontal, with busbar holders ZB5, Busbar center distance: 40 mm, for maximum 5 Cu busbars, (busbars must be ordered separately), rated current maximum 360 A, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 225 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX041908R9999
ZX1042 12 mm x 798 mm x 5 mm , 3 ZX1042 3 piece
2CPX041909R9999
ZX1043 12 mm x 1048 mm x 5 mm , 4 ZX1043 3 piece
2CPX041910R9999
ZX1044 12 mm x 1298 mm x 5 mm , 5 ZX1044 3 piece
2CPX041914R9999
ZX1048 12 mm x 798 mm x 10 mm , 3 ZX1048 3 piece
2CPX041915R9999
ZX1049 12 mm x 1048 mm x 10 mm , 4 ZX1049 3 piece
2CPX041916R9999
ZX1050 12 mm x 1298 mm x 10 mm , 5 ZX1050 3 piece
2CPX041920R9999
ZX1054 20 mm x 798 mm x 5 mm , 3 ZX1054 3 piece
2CPX041921R9999
ZX1055 20 mm x 1048 mm x 5 mm , 4 ZX1055 3 piece
2CPX041922R9999
ZX1056 20 mm x 1298 mm x 5 mm , 5 ZX1056 3 piece
2CPX041944R9999
ZX1082 12 mm x 850 mm x 5 mm , 3 ZX1082 3 piece
2CPX041945R9999
ZX1083 12 mm x 1100 mm x 5 mm , 4 ZX1083 3 piece
2CPX041946R9999
ZX1084 12 mm x 1350 mm x 5 mm , 5 ZX1084 3 piece
2CPX041950R9999
ZX1088 12 mm x 850 mm x 10 mm , 3 ZX1088 3 piece
2CPX041951R9999
ZX1089 12 mm x 1100 mm x 10 mm , 4 ZX1089 3 piece
2CPX041952R9999
ZX1090 12 mm x 1350 mm x 10 mm , 5 ZX1090 3 piece
2CPX041956R9999
ZX1094 20 mm x 850 mm x 5 mm , 3 ZX1094 3 piece
2CPX041957R9999
ZX1095 20 mm x 1100 mm x 5 mm , 4 ZX1095 3 piece
2CPX041958R9999
ZX1096 20 mm x 1350 mm x 5 mm , 5 ZX1096 3 piece
2CPX042021R9999
ZX1181 25 mm x 44 mm x 44 mm ZX1181 3 piece
2CPX042022R9999
ZX1182 5 mm x 94 mm x 100 mm ZX1182 3 piece
2CPX042202R9999
ZX2003 12 mm x 681 mm x 5 mm , 3 ZX2003 3 piece
2CPX042203R9999
ZX2004 12 mm x 931 mm x 5 mm , 4 ZX2004 3 piece
2CPX042204R9999
ZX2005 12 mm x 1181 mm x 5 mm , 5 ZX2005 3 piece
2CPX042792R9999
ZX2006 12 mm x 1431 mm x 5 mm , 6 ZX2006 3 piece
2CPX042207R9999
ZX2009 12 mm x 681 mm x 10 mm , 3 ZX2009 3 piece
2CPX042208R9999
ZX2010 12 mm x 931 mm x 10 mm , 4 ZX2010 3 piece
2CPX042209R9999
ZX2011 12 mm x 1181 mm x 10 mm , 5 ZX2011 3 piece
2CPX042793R9999
ZX2012 12 mm x 1431 mm x 10 mm , 6 ZX2012 3 piece
2CPX042212R9999
ZX2015 20 mm x 681 mm x 5 mm , 3 ZX2015 3 piece
2CPX042213R9999
ZX2016 20 mm x 931 mm x 5 mm , 4 ZX2016 3 piece
2CPX042214R9999
ZX2017 20 mm x 1181 mm x 5 mm , 5 ZX2017 3 piece
2CPX042794R9999
ZX2018 20 mm x 1431 mm x 5 mm , 6 ZX2018 3 piece
2CPX042632R9999
ZX2226 20 mm x 638 mm x 5 mm , 3 ZX2226 3 piece
2CPX042633R9999
ZX2227 20 mm x 888 mm x 5 mm , 4 ZX2227 3 piece
2CPX042634R9999
ZX2228 20 mm x 1138 mm x 5 mm , 5 ZX2228 3 piece
2CPX042635R9999
ZX2229 20 mm x 1388 mm x 5 mm , 6 ZX2229 3 piece
2CPX042716R9999
ZX2326 20 mm x 595 mm x 5 mm , 3 ZX2326 3 piece
2CPX042717R9999
ZX2327 20 mm x 845 mm x 5 mm , 4 ZX2327 3 piece
2CPX042718R9999
ZX2328 20 mm x 1095 mm x 5 mm , 5 ZX2328 3 piece
2CPX042719R9999
ZX2329 20 mm x 1345 mm x 5 mm , 6 ZX2329 3 piece
2CPX042787R9999
ZX2405 20 mm x 208 mm x 5 mm ZX2405 3 piece

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    360 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    35 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    15 kA
  • Busbar Position:
    Center Central
  • Number of Poles:
    5
  • Enclosure Module Equipment:
    Excludes Devices
  • Enclosure Mounting Frame:
    WR or EDF
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    000
  • DIN Place Units:
    72
  • Meter Boards:
    0
  • Module Function:
    Busbar system horizontal
  • Color:
    Light grey
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    3.19 kg
  • Built-In Depth (t2):
    225 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    505 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    750 mm
  • Package Level 1 Gross Weight:
    3.19 kg
  • Package Level 1 EAN:
    4011617417392

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001896 - Distributor assembly busbars
  • ETIM 8:
    EC001896 - Distributor assembly busbars
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400610
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds