Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBS327

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MBS327

General Information

  • Extended Product Type:
    MBS327
  • Product ID:
    2CPX041742R9999
  • EAN:
    4011617417422
  • Catalog Description:
    MBS327 Busbar system horizontal 300 mm x 750 mm x 225 mm , 000 , 3
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for Busbar system horizontal, Grid unit 2 GU = 300 mm, panel width 3 = 750 mm, 72 Space units, unequipped for the installation of , for busbar system 3-pole, Busbar alignment: horizontal, with busbar holders ZX151, Busbar center distance: 60 mm, for maximum 3 Cu busbars, (busbars must be ordered separately), rated current maximum 630 A, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 215 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CPX041926R9999
ZX1060 30 mm x 798 mm x 5 mm , 3 ZX1060 3 piece
2CPX041927R9999
ZX1061 30 mm x 1048 mm x 5 mm , 4 ZX1061 3 piece
2CPX041928R9999
ZX1062 30 mm x 1298 mm x 5 mm , 5 ZX1062 3 piece
2CPX041932R9999
ZX1066 30 mm x 798 mm x 10 mm , 3 ZX1066 3 piece
2CPX041933R9999
ZX1067 30 mm x 1048 mm x 10 mm , 4 ZX1067 3 piece
2CPX041934R9999
ZX1068 30 mm x 1298 mm x 10 mm , 5 ZX1068 3 piece
2CPX041962R9999
ZX1100 30 mm x 850 mm x 5 mm , 3 ZX1100 3 piece
2CPX041963R9999
ZX1101 30 mm x 1100 mm x 5 mm , 4 ZX1101 3 piece
2CPX041964R9999
ZX1102 30 mm x 1350 mm x 5 mm , 5 ZX1102 3 piece
2CPX041968R9999
ZX1106 30 mm x 850 mm x 10 mm , 3 ZX1106 3 piece
2CPX041969R9999
ZX1107 30 mm x 1100 mm x 10 mm , 4 ZX1107 3 piece
2CPX041970R9999
ZX1108 30 mm x 1350 mm x 10 mm , 5 ZX1108 3 piece
2CPX042023R9999
ZX1183 5 mm x 94 mm x 100 mm ZX1183 3 piece
2CPX042024R9999
ZX1184 16 mm x 94 mm x 88 mm ZX1184 3 piece
2CPX060208R9999
ZX158 End cover, 31 mm x 166 mm x 5 mm ZX158 1 piece
2CPX042217R9999
ZX2021 30 mm x 684 mm x 5 mm , 3 ZX2021 3 piece
2CPX042218R9999
ZX2022 30 mm x 934 mm x 5 mm , 4 ZX2022 3 piece
2CPX042219R9999
ZX2023 30 mm x 1184 mm x 5 mm , 5 ZX2023 3 piece
2CPX042795R9999
ZX2024 30 mm x 1434 mm x 5 mm , 6 ZX2024 3 piece
2CPX042222R9999
ZX2027 30 mm x 684 mm x 10 mm , 3 ZX2027 3 piece
2CPX042223R9999
ZX2028 30 mm x 934 mm x 10 mm , 4 ZX2028 3 piece
2CPX042224R9999
ZX2029 30 mm x 1184 mm x 10 mm , 5 ZX2029 3 piece
2CPX042796R9999
ZX2030 30 mm x 1434 mm x 10 mm , 6 ZX2030 3 piece
2CPX042644R9999
ZX2238 30 mm x 638 mm x 5 mm , 3 ZX2238 3 piece
2CPX042645R9999
ZX2239 30 mm x 888 mm x 5 mm , 4 ZX2239 3 piece
2CPX042646R9999
ZX2240 30 mm x 1138 mm x 5 mm , 5 ZX2240 3 piece
2CPX042647R9999
ZX2241 30 mm x 1388 mm x 5 mm , 6 ZX2241 3 piece
2CPX042656R9999
ZX2250 30 mm x 638 mm x 10 mm , 3 ZX2250 3 piece
2CPX042657R9999
ZX2251 30 mm x 888 mm x 10 mm , 4 ZX2251 3 piece
2CPX042658R9999
ZX2252 30 mm x 1138 mm x 10 mm , 5 ZX2252 3 piece
2CPX042659R9999
ZX2253 30 mm x 1388 mm x 10 mm , 6 ZX2253 3 piece
2CPX042728R9999
ZX2338 30 mm x 595 mm x 5 mm , 3 ZX2338 3 piece
2CPX042729R9999
ZX2339 30 mm x 845 mm x 5 mm , 4 ZX2339 3 piece
2CPX042730R9999
ZX2340 30 mm x 1095 mm x 5 mm , 5 ZX2340 3 piece
2CPX042731R9999
ZX2341 30 mm x 1345 mm x 5 mm , 6 ZX2341 3 piece
2CPX042740R9999
ZX2350 30 mm x 595 mm x 10 mm , 3 ZX2350 3 piece
2CPX042741R9999
ZX2351 30 mm x 845 mm x 10 mm , 4 ZX2351 3 piece
2CPX042742R9999
ZX2352 30 mm x 1095 mm x 10 mm , 5 ZX2352 3 piece
2CPX042743R9999
ZX2353 30 mm x 1345 mm x 10 mm , 6 ZX2353 3 piece
2CPX042789R9999
ZX2407 30 mm x 208 mm x 5 mm ZX2407 3 piece
2CPX042790R9999
ZX2408 30 mm x 208 mm x 10 mm ZX2408 3 piece

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Rated Operational Voltage:
    Maximum 400 V
  • Operational Voltage:
    400 V
  • Rated Current (In):
    630 A
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    28 kA
  • Busbar Position:
    Center Central
  • Number of Poles:
    3
  • Enclosure Module Equipment:
    Excludes Devices
  • Enclosure Mounting Frame:
    WR or EDF
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    000
  • DIN Place Units:
    72
  • Meter Boards:
    0
  • Module Function:
    Busbar system horizontal
  • Color:
    Light grey
  • Thickness:
    "

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    750 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    225 mm
  • Product Net Weight:
    3.12 kg
  • Built-In Depth (t2):
    225 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    505 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    750 mm
  • Package Level 1 Gross Weight:
    3.12 kg
  • Package Level 1 EAN:
    4011617417422

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001896 - Distributor assembly busbars
  • ETIM 8:
    EC001896 - Distributor assembly busbars
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400610
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds