Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM10YAC410-SA167

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
3BSE003390R1
SA167 Power Supply Unit AC 115V / DC 1 piece

Additional Information

  • Medium Description:
    10 years Preventive Maintenance Unit
  • Product Type:
    Power_Supply
  • Technical Information:
    10 years Preventive Maintenance Unit,
    Power Supply SA167 to be used in
    Advant Controller 410

    Kit include:
    1 pc 3BSE003390R1
    / SA167 Exchange
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.

Ordering

  • Customs Tariff Number:
    8504318090

Dimensions

  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    177 mm
  • Product Net Width:
    482 mm
  • Product Net Weight:
    26.1 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links