Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM9YDCS5A7L-1200V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM9YDCS5A7L-1200V

General Information

  • Product ID:
    PM9YDCS5A7L-1200V
  • ABB Type Designation:
    PM9YDCS5A7L-1200V
  • Catalog Description:
    PM9YDCS5A7L-1200V; PMkit 9years for DCS500/600 size A7

Kit Contents

Identifier Description Qty Unit Of Measure
3ADT693466P0001
FLAT CABLE X12/X13; FLAT CABLE CON-PIN(X12,X13) 1.000 PCE
3ADT693470P0001
FLAT CABLE PIN4-PIN5; FLAT CABLE PIN4-PIN5 1.000 PCE
3ADT693471P0001
FLAT CABLE PIN4-PIN5; FLAT CABLE PIN4-PIN5 1.000 PCE
3ADT693469P0001
FLAT CABLE X37; FLAT CABLE CON-POW 1.000 PCE

Ordering

  • Country of Origin:
    Czech Republic (CZ)
    Germany (DE)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    PMkit 9years for DCS500/600 size A7
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.6 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    PMkit 9years for DCS500/600 size A7

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links